Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
903X08X50
Part Number
|
---|
903X08X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Thickness (mm) | Color Details | Adhesiveness | Tensile Strength | Rewinding Force | Trusco Code | Mass (g) | Specification 2 | Operating Temperature Range (°C) | Dielectric breakdown strength (KV) | Base Materials | Adhesive | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.48 € | 10 | 12 Days | [Gold and silver] Silver gray | 50 | 0.08 | Gray | 2.40N/10mm | 28.9N/10mm | 4.4N/19mm | 124-6267 | 85 | UL standard product | -60~200 | 8 | Single-sided adhesive processed PTFE film | Silicone-base | 1 Roll |
Loading...
Product Type | Adhesive Tape | Length(m) | 10 | Cutting Method | Cutter Required |
---|
This page is 903UL / 9030UL / 903-T / 903SC NITOFLON Fluorine Resin Adhesive Tapes, part number 903X08X50.
You can find the detail information about specifications and dimensions on part number 903X08X50.
Configure
Basic Attributes
Color
Type
Width(mm)
Thickness(mm)
Color Details
Adhesiveness
Tensile Strength
Rewinding Force
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
903X08X19 |
903X08X25 |
903X08X30 |
903X13X10 |
903X13X100 |
903X13X13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Thickness (mm) | Color Details | Adhesiveness | Tensile Strength | Rewinding Force | Trusco Code | Mass (g) | Specification 2 | Operating Temperature Range (°C) | Dielectric breakdown strength (KV) | Base Materials | Adhesive | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.15 € | 15 | 5 Days | [Gold and silver] Silver gray | 19 | 0.08 | Gray | 2.40N/10mm | 28.9N/10mm | 4.4N/19mm | 124-6101 | 32 | UL standard product | -60~200 | 8 | Single-sided adhesive processed PTFE film | Silicone-base | 1 Roll | ||
36.80 € | 1 | 5 Days | [Gold and silver] Silver gray | 25 | 0.08 | Gray | 2.40N/10mm | 28.9N/10mm | 4.4N/19mm | 124-6143 | 43 | UL standard product | -60~200 | 8 | Single-sided adhesive processed PTFE film | Silicone-base | 1 Roll | ||
55.51 € | 20 | 13 Days | [Gold and silver] Silver gray | 30 | 0.08 | Gray | 2.40N/10mm | 28.9N/10mm | 4.4N/19mm | 124-6186 | 51 | UL standard product | -60~200 | 8 | Single-sided adhesive processed PTFE film | Silicone-base | 1 Roll | ||
21.83 € | 1 | 5 Days | [Gold and silver] Silver gray | 10 | 0.13 | Gray | 3.74N/10mm | 48.9N/10mm | 5.8N/19mm | 124-6038 | 27 | UL standard product | -60~200 | 11 | Single-sided adhesive processed PTFE film | Silicone-base | 1 Roll | ||
151.13 € | 1 | Available | 6 Days | [Gold and silver] Silver gray | 100 | 0.13 | Gray | 3.74N/10mm | 48.9N/10mm | 5.8N/19mm | 214-4671 | 270 | UL standard product | -60~200 | 11 | Single-sided adhesive processed PTFE film | Silicone-base | 1 Roll | |
30.33 € | 4 | 6 Days | [Gold and silver] Silver gray | 13 | 0.13 | Gray | 3.74N/10mm | 48.9N/10mm | 5.8N/19mm | 124-6071 | 35 | UL standard product | -60~200 | 11 | Single-sided adhesive processed PTFE film | Silicone-base | 1 Roll |