Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
929000-20-50X20 |
9290-50-20-PACK |
9290-75-20-PACK |
9290-100-20-PACK |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Width (mm) | Details Type | Trusco Code | Mass (g) | Inner capacity | |
---|---|---|---|---|---|---|---|---|---|---|
21.02 € | 5 | 6 Days | 50 | Airtight waterproof tape | 351-9198 | 816 | 1 Roll | |||
143.88 € | 16 Pieces Per Package | 1 pack | Available | 9 Days | 50 | Air Tight Water-Proof Tape, Pack Type | - | - | 1 Box (16 Rolls) | |
174.02 € | 12 Pieces Per Package | 1 pack | Available | 9 Days | 75 | Air Tight Water-Proof Tape, Pack Type | - | - | 1 Box (12 Rolls) | |
154.68 € | 8 Pieces Per Package | 1 pack | Available | 9 Days | 100 | Air Tight Water-Proof Tape, Pack Type | - | - | 1 Box (8 Rolls) |
Loading...
Product Type | Adhesive Tape | Color | Yellows | Length(m) | 20 |
---|---|---|---|---|---|
Thickness(mm) | 0.5 | Color Details | Cardboard Color | Adhesiveness | 7.8 N/10 mm (against Stainless Steel) |
Specifications | Cutting Requires Cutter | Base Materials | Polyethylene Net + Aluminum Foil | Adhesive | Butyl Rubber-Based |
Configure
Basic Attributes
Width(mm)
Details Type
Trusco Code
Inner capacity
Type
Filter by standard shipping days
Optional Attributes