Rasp Handle (Blue)

Rasp Handle (Blue)
  • Promotional pricing ends 31/12/2024
The handle is made using PB's original plastic, making it extremely sturdy and providing excellent impact resistance. On a long term basis, it features a longer product life than a wooden handle. A shape that fits in the palm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1200-110BL

Part Number
1200-110BL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.33 €

7.23 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Type Other Related Products Overall Length(mm) 110 Single Product Set Product Single Item
Compatible Rasp Size(inch) 8–10 Mass(g) 71 Collar Blue

This page is Rasp Handle (Blue), part number 1200-110BL.
You can find the detail information about specifications and dimensions on part number 1200-110BL.

Tech Support