C Ring for Impact Socket (10 Pieces)【10 Pieces Per Package】

C Ring for Impact Socket (10 Pieces)

Click on this image to zoom in.

Click on this image to zoom in.

  • PK1402C
  • C Ring for Impact Socket (10 Pieces)
  • Volume Discount
[Features]
· Fastener that integrates O-ring and pin for fixing impact sockets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PK1301C

Part Number
PK1301C
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.34 €

10 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Others Application For Impact Outer Diameter of Insertion Angle For ø18-19
Quantity/Pack (Unit) 10 Trusco Code 395-7306 Features Fastener that integrates O-ring and pin for fixing impact sockets.
Material Spring material Mass 25 g/pack

This page is C Ring for Impact Socket (10 Pieces), part number PK1301C.
You can find the detail information about specifications and dimensions on part number PK1301C.

Tech Support