Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC1022L-100-M20
Part Number
|
---|
TC1022L-100-M20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating tap size D meter screw (mm) | Operating tap size D tube screw (mm) | Length from connection point to tip of tap H1 (mm) | Tip length H3 (mm) | Maximum Diameter C2 (mm) | Minimum Diameter C3 (mm) | Pitch (mm) | Length from connection point to tip of tap used L2 (mm) | Protruding length of tap used L1 (mm) | Penetrating length of tap used H2 (mm) | Mass (g) | Screw for Pipes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.60 € | 1 | 10 Days | M20 | - | 165.0 | 138.5 | 50 | 32 | 2.5 | 225 | 60 | 45 | 1000 | - |
Loading...
Product Category | Attachments/Accessories | Tool Type | Tap |
---|
This page is TC Type Tap Collet, part number TC1022L-100-M20.
You can find the detail information about specifications and dimensions on part number TC1022L-100-M20.
Configure
Basic Attributes
Operating tap size D tube screw(mm)
Type
Operating tap size D meter screw(mm)
Length from connection point to tip of tap H1(mm)
Tip length H3(mm)
Maximum Diameter C2(mm)
Minimum Diameter C3(mm)
Pitch(mm)
Length from connection point to tip of tap used L2(mm)
Protruding length of tap used L1(mm)
Penetrating length of tap used H2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TC1022-M12 |
TC1022-M16 |
TC1022-M20 |
TC1022L-100-M24 |
TC3050-P1-3/4 |
TC412-M10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating tap size D meter screw (mm) | Operating tap size D tube screw (mm) | Length from connection point to tip of tap H1 (mm) | Tip length H3 (mm) | Maximum Diameter C2 (mm) | Minimum Diameter C3 (mm) | Pitch (mm) | Length from connection point to tip of tap used L2 (mm) | Protruding length of tap used L1 (mm) | Penetrating length of tap used H2 (mm) | Mass (g) | Screw for Pipes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.88 € | 1 | 9 Days | M12 | - | 65 | 38 | 50 | 32 | 1.75 | 108 | 43 | 39 | 610 | - | ||
114.88 € | 1 | 5 Days | M16 | - | 65 | 38 | 50 | 32 | 2 | 117 | 52 | 43 | 610 | - | ||
114.88 € | 1 | 5 Days | M20 | - | 65 | 38 | 50 | 32 | 2.5 | 125 | 60 | 45 | 610 | - | ||
176.86 € | 1 | 10 Days | M24 | - | 168.0 | 144.5 | 50 | 36 | 3 | 240 | 72 | 48 | 1050 | - | ||
342.82 € | 1 | 10 Days | - | P1 3/4 | 85.0 | 47.0 | 87 | 64 | 11 | 143 | 58 | 57 | 3590 | Side Locking Type | ||
98.67 € | 1 | 5 Days | M10 | - | 43.5 | 20.5 | 33 | 20 | 1.5 | 91.5 | 48 | 27 | 190 | - |