Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NCF5-021
Part Number
|
---|
NCF5-021 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Carbide Diameter | Maximum Number of Rotation (min-1) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,623.33 € | 1 | 7 Days | MT5 | Yes | A, with Carbide | 68 | 30 | 14 | 136 | 6.3 | 64.5 | 46 | 22 | 246.5 | 10 | 3800 |
Loading...
Type | Rotation Center / Lathe Center | Features | Angular bearings, thrust bearings, and needle bearings are used in this machine, providing smooth rotation torque. A-type, C-type, and E-type are thin models that are suitable for thread cutting and end face processing. A labyrinth mechanism (non-contact) is adopted for watertightness when cutting oil is used. | Deflection of Center (Max.) | TIR0.003 |
---|
This page is Rolling Center NCF, part number NCF5-021.
You can find the detail information about specifications and dimensions on part number NCF5-021.
Configure
Basic Attributes
Type
Shank MT No
Tip Carbide Insert (Y/N)
Type
A(mm)
B(mm)
B1(mm)
C(mm)
C1(mm)
D(mm)
E(mm)
e(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NCF3-022 |
NCF4-001 |
NCF4-002 |
NCF5-022 |
NCF5-023 |
NCF5-024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Carbide Diameter | Maximum Number of Rotation (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,063.23 € | 1 | 7 Days | MT3 | Yes | B, with Carbide | 53 | 22 | - | 85 | 4.5 | 52.5 | 32.5 | - | 170 | 10 | 4500 | ||
952.80 € | 1 | 7 Days | MT4 | N/A | A | 62 | 27 | 12 | 108 | 5.3 | 60.5 | 43 | 20 | 211.5 | - | 4000 | ||
910.20 € | 1 | 7 Days | MT4 | N/A | B | 62 | 27 | - | 108 | 5.3 | 60.5 | 37.5 | - | 206 | - | 4000 | ||
1,664.39 € | 1 | 7 Days | MT5 | Yes | B, with Carbide | 68 | 30 | - | 136 | 6.3 | 64.5 | 41 | - | 241.5 | 18 | 3800 | ||
1,785.78 € | 1 | 7 Days | MT5 | Yes | C, with Carbide | 68 | 30 | 8 | 136 | 6.3 | 64.5 | 46 | 30 | 246.5 | 8 | 3800 | ||
1,688.00 € | 1 | 7 Days | MT5 | Yes | E, with Carbide | 68 | 30 | 13 | 136 | 6.3 | 64.5 | 60 | 25 | 260.5 | 10 | 3800 |