Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NCF3-401
Part Number
|
---|
NCF3-401 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | A1 (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Carbide Diameter | D1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,053.85 € | 1 | 7 Days | MT3 | N/A | A | 53 | 62 | 22 | 12 | 82 | 1.5 | 55.5 | 36 | 20 | 173.5 | - | 42.5 |
Loading...
Type | Rotation Center / Lathe Center | Features | The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making the rotation torque is smooth. The A type and C type are slim types and are thus ideal for screw cutting and edge machining. A labyrinth (non-contact) mechanism is utilized in order to achieve waterproofing when cutting oil is used. | Deflection of Center (Max.) | TIR0.003 |
---|---|---|---|---|---|
Maximum Number of Rotation(min-1) | 5500 |
This page is Rolling center NCF-N, part number NCF3-401.
You can find the detail information about specifications and dimensions on part number NCF3-401.
Configure
Basic Attributes
Type
Shank MT No
Tip Carbide Insert (Y/N)
Type
A(mm)
A1(mm)
B(mm)
B1(mm)
C(mm)
C1(mm)
D(mm)
E(mm)
e(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NCF3-402 |
NCF3-421 |
NCF3-422 |
NCF4-401 |
NCF4-402 |
NCF4-403 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | A1 (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Carbide Diameter | D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,004.96 € | 1 | 7 Days | MT3 | N/A | B | 53 | 62 | 22 | - | 82 | 1.5 | 55.5 | 32.5 | - | 170 | - | 42.5 | ||
1,362.97 € | 1 | 7 Days | MT3 | Yes | A, with Carbide | 53 | 62 | 22 | 12 | 82 | 1.5 | 55.5 | 36 | 20 | 173.5 | 10 | 42.5 | ||
1,314.08 € | 1 | 7 Days | MT3 | Yes | B, with Carbide | 53 | 62 | 22 | - | 82 | 1.5 | 55.5 | 32.5 | - | 170 | 10 | 42.5 | ||
1,197.39 € | 1 | 7 Days | MT4 | N/A | A | 62 | 72 | 27 | 12 | 104.5 | 1.8 | 64 | 43 | 20 | 211.5 | - | 49.5 | ||
1,148.50 € | 1 | 7 Days | MT4 | N/A | B | 62 | 72 | 27 | - | 104.5 | 1.8 | 64 | 37.5 | - | 206 | - | 49.5 | ||
1,290.48 € | 1 | 7 Days | MT4 | N/A | C | 62 | 72 | 27 | 8 | 104.5 | 1.8 | 64 | 42 | 30 | 210.5 | - | 49.5 |