Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSR4-301
Part Number
|
---|
RSR4-301 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | e(MAX) | Maximum Number of Rotation (min-1) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,318.90 € | 1 | 7 Days | MT4 | With Seal | 42 | 20 | 108.5 | 5.3 | 50 | 28.5 | 187 | 3 | 3000 |
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | Features | The elongation of the workpiece due to the processing heat generated during cutting is absorbed by the built-in disc spring provided in the center, so there is no distortion of the workpiece, which improves finishing accuracy. It is designed in such a way that the thrust load generated by the elongation of the workpiece is also absorbed by the slide mechanism, and the load is not directly applied to the bearing. |
---|---|---|---|---|---|
Deflection of Center (Max.) | TIR0.010 |
This page is Rolling Center SR, part number RSR4-301.
You can find the detail information about specifications and dimensions on part number RSR4-301.
Configure
Basic Attributes
Type
Shank MT No
Type
A(mm)
B(mm)
C(mm)
C1(mm)
D(mm)
E(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RSR3-001 |
RSR4-001 |
RSR5-001 |
RSR5-301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | e(MAX) | Maximum Number of Rotation (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
752.54 € | 1 | 7 Days | MT3 | - | 37 | 20 | 86 | 5 | 44 | 24 | 154 | 3 | 3500 | ||
889.70 € | 1 | 7 Days | MT4 | - | 42 | 24 | 108.5 | 5.3 | 50 | 28.5 | 187 | 3 | 3000 | ||
1,240.02 € | 1 | 7 Days | MT5 | - | 64 | 35 | 138 | 6.3 | 69 | 43 | 250 | 4 | 2500 | ||
1,656.45 € | 1 | 7 Days | MT5 | With Seal | 64 | 35 | 138 | 6.3 | 69 | 43 | 250 | 4 | 2500 |