Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R103-027
Part Number
|
---|
R103-027 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Maximum Number of Rotation (min-1) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
675.23 € | 1 | 7 Days | MT3 | Yes | 103-17A, with Carbide | 35 | 26 | 12 | 85.5 | 4.5 | 37 | 40 | 20 | 162.5 | 3000 |
Loading...
Type | Rotation Center / Lathe Center | Features | -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from the tip of the center, it does not interfere on the entry of the cutting tool. | Deflection of Center (Max.) | TIR0.005 |
---|
This page is Rolling Center 100, part number R103-027.
You can find the detail information about specifications and dimensions on part number R103-027.
Configure
Basic Attributes
Type
Shank MT No
Tip Carbide Insert (Y/N)
Type
A(mm)
B(mm)
B1(mm)
C(mm)
C1(mm)
D(mm)
E(mm)
e(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R103-002 |
R103-017 |
R103-021 |
R104-001 |
R104-017 |
R104-021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Maximum Number of Rotation (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
392.84 € | 1 | 7 Days | MT3 | N/A | 103B | 35 | 26 | - | 85.5 | 4.5 | 37 | 27.5 | - | 150 | 3000 | ||
463.76 € | 1 | 7 Days | MT3 | N/A | 103-17A | 35 | 26 | 12 | 85.5 | 4.5 | 37 | 40 | 20 | 162.5 | 3000 | ||
582.14 € | 1 | 7 Days | MT3 | Yes | 103A, with Carbide | 35 | 26 | 14 | 85.5 | 4.5 | 37 | 25.5 | - | 148 | 3000 | ||
526.86 € | 1 | 7 Days | MT4 | N/A | 104A | 43 | 31 | 18 | 108.5 | 5.3 | 49 | 31 | - | 188.5 | 3000 | ||
583.70 € | 1 | 7 Days | MT4 | N/A | 104-17A | 43 | 31 | 12 | 108.5 | 5.3 | 49 | 45.5 | 20 | 203 | 3000 | ||
698.83 € | 1 | 7 Days | MT4 | Yes | 104A, with Carbide | 43 | 31 | 18 | 108.5 | 5.3 | 49 | 31 | - | 188.5 | 3000 |