Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RST4-002
Part Number
|
---|
RST4-002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Deflection of Center (Max.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
528.56 € | 1 | 7 Days | MT4 | For Profiling | 62 | 26 | 110 | 6.8 | 46 | 42 | 198 | TIR0.005 |
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | B1(mm) | - |
---|---|---|---|---|---|
e(mm) | - | Features | Heavy cutting, general cutting optimum product, maximum rotation speed (No. 3 to No. 5) 2,500 min - 1 Inside this machine, M.T No. 1 and No. 2 are 2 ball bearings and 1 thrust bearing. M. T No. 3 to No. 7 use one each of three kinds: taper roller bearing, thrust bearing, and ball bearing. |
This page is Rolling Center RST, part number RST4-002.
You can find the detail information about specifications and dimensions on part number RST4-002.
Configure
Basic Attributes
Type
Shank MT No
Type
A(mm)
B(mm)
C(mm)
C1(mm)
D(mm)
E(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RST3-001 |
RST3-002 |
RST3-301 |
RST4-301 |
RST4-302 |
RST5-001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Deflection of Center (Max.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
429.08 € | 1 | 7 Days | MT3 | - | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | ||
462.20 € | 1 | 7 Days | MT3 | For Profiling | 55 | 22 | 87 | 6 | 43 | 37 | 167 | TIR0.005 | ||
533.25 € | 1 | 7 Days | MT3 | With Seal | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | ||
597.91 € | 1 | Available | 7 Days | MT4 | With Seal | 62 | 26 | 110 | 6.8 | 46 | 28 | 184 | TIR0.005 | |
634.16 € | 1 | 7 Days | MT4 | For Profiling, Includes Seal | 62 | 26 | 110 | 6.8 | 46 | 42 | 198 | TIR0.005 | ||
725.69 € | 1 | 7 Days | MT5 | - | 79 | 35 | 139 | 7.3 | 58 | 41 | 238 | TIR0.005 |