Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RST1-021
Part Number
|
---|
RST1-021 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Deflection of Center (Max.) | Carbide Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
580.58 € | 1 | 7 Days | MT1 | - | 39 | 14 | 57 | 3 | 35 | 15 | 107 | TIR0.005 | 6 |
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | Yes | B1(mm) | - |
---|---|---|---|---|---|
e(mm) | - | Features | External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance. |
This page is Rolling Center RST With Carbide, part number RST1-021.
You can find the detail information about specifications and dimensions on part number RST1-021.
Configure
Basic Attributes
Type
Shank MT No
Type
A(mm)
B(mm)
C(mm)
C1(mm)
D(mm)
E(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RST1-321 |
RST2-021 |
RST2-321 |
RST3-021 |
RST3-022 |
RST3-321 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Deflection of Center (Max.) | Carbide Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
646.80 € | 1 | 7 Days | MT1 | With Seal | 39 | 14 | 57 | 3 | 35 | 15 | 107 | TIR0.005 | 6 | ||
580.58 € | 1 | 7 Days | MT2 | - | 46 | 20 | 70.5 | 5.5 | 36 | 21 | 127.5 | TIR0.005 | 8 | ||
646.80 € | 1 | 7 Days | MT2 | With Seal | 46 | 20 | 70.5 | 5.5 | 36 | 21 | 127.5 | TIR0.005 | 8 | ||
621.52 € | 1 | 7 Days | MT3 | - | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | 10 | ||
654.76 € | 1 | 7 Days | MT3 | For Profiling | 55 | 22 | 87 | 6 | 43 | 37 | 167 | TIR0.005 | 10 | ||
725.69 € | 1 | 7 Days | MT3 | With Seal | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | 10 |