Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WDK4-500
Part Number
|
---|
WDK4-500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | l1 (mm) | L (mm) | d (mm) | D1 (mm) | Shank | Outer Diameter | Cutter Diameter (Maximum) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,431.22 € | 1 | 12 Days | MT4 | 50 | - | 103 | 62 | 13 | 36 | 80 | 20 | 193 | 14 | - | M.T.4 | DK-50 | φ120 |
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | Features | Great for cog machining, spline machining, key groove machining, and woodworking. A chuck is not needed when using this machine. It is best to finish the workpiece at both centers in order to hold the workpiece. The workpiece can be easily removed with one action. Can be easily unmounted from the machine with a release nut. |
---|
This page is Work Driving Center DK Claw Fixed, part number WDK4-500.
You can find the detail information about specifications and dimensions on part number WDK4-500.
Configure
Basic Attributes
Type
Shank MT No
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
l1(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WDK3-100 |
WDK3-120 |
WDK3-150 |
WDK3-180 |
WDK3-200 |
WDK4-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | l1 (mm) | L (mm) | d (mm) | D1 (mm) | Shank | Outer Diameter | Cutter Diameter (Maximum) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
708.38 € | 1 | 12 Days | MT3 | 10 | 28 | 84 | - | 7 | - | 67 | 8 | 155 | 6 | 28.5 | M.T.3 | DK-10 | φ75 | ||
708.38 € | 1 | 12 Days | MT3 | 12 | 28 | 84 | - | 7 | - | 67 | 10 | 155 | 6 | 28.5 | M.T.3 | DK-12 | φ75 | ||
708.38 € | 1 | 12 Days | MT3 | 15 | 28 | 84 | 49 | 9 | - | 67 | 10 | 157 | 8 | 28.5 | M.T.3 | DK-15 | φ75 | ||
708.38 € | 1 | 12 Days | MT3 | 18 | 28 | 84 | 49 | 10 | - | 67 | 10 | 158 | 10 | 28.5 | M.T.3 | DK-18 | φ75 | ||
708.38 € | 1 | 12 Days | MT3 | 20 | 28 | 84 | 49 | 10 | - | 67 | 8 | 158 | 10 | 28.5 | M.T.3 | DK-20 | φ75 | ||
763.25 € | 1 | 12 Days | MT4 | 10 | 28 | 103 | 49 | 7 | - | 67 | 10 | 174 | 6 | 28.5 | M.T.4 | DK-10 | φ75 |