Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK2-1
Part Number
|
---|
SK2-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Taper | Exterior Taper | D (mm) | l1 (mm) | l2 (mm) | D2 (mm) | d1 (mm) | D1 (mm) | d2 (mm) | d3 (mm) | g (mm) | b (mm) | L (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.34 € | 1 | Available | 10 Days | MT2 | MT1 | 24 | 65.5 | 97.5 | 12.065 | 9.0 | 17.780 | 8.7 | 14.9 | 6.6 | 5.2 | 163 | 62.0 | 3.5 | 67 | 67 | 22 | 13.5 | 8.5 | 5 |
Loading...
Product Category | Attachments/Accessories | Tool Type | Drill |
---|
This page is Drill Socket - Quenched and Polished, part number SK2-1.
You can find the detail information about specifications and dimensions on part number SK2-1.
Configure
Basic Attributes
Type
Internal Taper
Exterior Taper
D(mm)
l1(mm)
l2(mm)
D2(mm)
d1(mm)
D1(mm)
d2(mm)
d3(mm)
g(mm)
b(mm)
L(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
l8(mm)
l9(mm)
R(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK1-3 |
SK1-4 |
SK1-5 |
SK2-2 |
SK2-3 |
SK2-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Taper | Exterior Taper | D (mm) | l1 (mm) | l2 (mm) | D2 (mm) | d1 (mm) | D1 (mm) | d2 (mm) | d3 (mm) | g (mm) | b (mm) | L (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.39 € | 1 | 10 Days | MT1 | MT3 | 20 | 99.0 | 81.0 | 23.825 | 19.1 | 12.065 | 18.5 | 9.7 | 5.4 | 7.9 | 180 | 94.0 | 5.0 | 56 | 52 | 19 | 20 | 13 | 7 | ||
108.03 € | 1 | 7 Days | MT1 | MT4 | 20 | 124.0 | 76.0 | 31.267 | 25.2 | 12.065 | 24.5 | 9.7 | 5.4 | 11.9 | 200 | 117.5 | 6.5 | 56 | 52 | 19 | 24 | 16 | 8 | ||
113.02 € | 1 | 7 Days | MT1 | MT5 | 20 | 156.0 | 79.0 | 44.399 | 35.5 | 12.065 | 35.7 | 9.7 | 5.4 | 15.9 | 235 | 149.5 | 6.5 | 56 | 52 | 19 | 29 | 19 | 10 | ||
88.34 € | 1 | Available | 7 Days | MT2 | MT2 | 24 | 80.0 | 96.0 | 17.78 | 14.0 | 17.780 | 13.5 | 14.9 | 6.6 | 6.3 | 176 | 75.0 | 5.0 | 67 | 67 | 22 | 16 | 10 | 6 | |
92.89 € | 1 | 7 Days | MT2 | MT3 | 24 | 99.0 | 96.0 | 23.825 | 19.1 | 17.780 | 18.5 | 14.9 | 6.6 | 7.9 | 195 | 94.0 | 5.0 | 67 | 67 | 22 | 20 | 13 | 7 | ||
113.29 € | 1 | 7 Days | MT2 | MT4 | 24 | 124.0 | 96.0 | 31.267 | 25.2 | 17.780 | 24.5 | 14.9 | 6.6 | 11.9 | 220 | 117.5 | 6.5 | 67 | 67 | 22 | 24 | 16 | 8 |