T-Shaped Tap Holder with Ratchet (Part Numbers)

T-Shaped Tap Holder with Ratchet
  • Volume Discount
Efficient Tap Holder with Ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

THR02

Part Number
THR02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.98 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Screw Types Meter Screw size (Nominal) M5~13 Tap Type Tap wrench
Overall Length (L)(mm) 110 Details Type T-Shaped Tap Holder with Ratchet No.2 Maximum Dimensions(mm) 13

This page is T-Shaped Tap Holder with Ratchet, part number THR02.
You can find the detail information about specifications and dimensions on part number THR02.

Tech Support