Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GGU05O
Screw Types | Unified | Screw size (Nominal) | 5/16UN | Pitch, Number of Threading(mm) | 18 |
---|---|---|---|---|---|
Work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Die | Outer Diameter(mm) | 25 |
Material Details | SKS |
This page is Adjustable Solid Die_for Unified Screws UNC, part number GGU05O.
You can find the detail information about specifications and dimensions on part number GGU05O.