Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XNMU160708R-LS-MP9130
Shape (initial letter of model number) | Other | Clearance angle | N (0°) | Work material | Heat-resistant alloy, titanium alloy |
---|---|---|---|---|---|
L1(mm) | 16 | L2(mm) | 7 | S1(mm) | 6.5 |
F1(mm) | 1 | Re(mm) | 0.8 | Accuracy | M |
L3 | 11.1 | Nominal Code | XNMU160708R-LS | Material Number | MP9130 |
Material type | Coating | Compatible cutter | VFX5 |