Positive Insert For Turning (With FP Breaker) CCMT○○○-FP (CCMT09T304-FP-MC6025)

Positive Insert For Turning (With FP Breaker) CCMT○○○-FP CCMT09T304-FP-MC6025

Product Details:

Manufacturer part number: CCMT09T304-FP-MC6025

Brand: MITSUBISHI MATERIALS

Price: 13.06

Delivery time: 8 Days


Technical Data:

work material: Steel

Corner R: 0.4

Corner R Re: 0.4 mm

Nominal Code: CCMT09T304-FP

Material, Details: MC6025


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CCMT09T304-FP-MC6025

Part Number
CCMT09T304-FP-MC6025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Corner R Corner R Re
(mm)
Nominal Code Material, Details

13.06 €

10 8 Days Steel0.40.4CCMT09T304-FPMC6025

Loading...

  1. 1

Basic information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Breaker Use Finish
Rake angle Pozidriv Material type Coating

Tech Support