M-Class Insert (With FP Breaker) DCMT○○○-FP (DCMT070202-FP-UE6110)

M-Class Insert (With FP Breaker) DCMT○○○-FP DCMT070202-FP-UE6110

Product Details:

Manufacturer part number: DCMT070202-FP-UE6110

Brand: MITSUBISHI MATERIALS

Price: 10.83

Delivery time: 9 Days


Technical Data:

Corner R: 0.2

Corner R Re: 0.2 mm

Nominal Code: DCMT070202-FP

Material, Details: UE6110


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCMT070202-FP-UE6110

Part Number
DCMT070202-FP-UE6110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Corner R Corner R Re
(mm)
Nominal Code Material, Details

10.83 €

10 9 Days 0.20.2DCMT070202-FPUE6110

Loading...

  1. 1

Basic information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter work material Steel
Breaker Use Finish Rake angle Pozidriv Material type Coating
Breaker With Breaker

Tech Support