M-Class Insert (With FP Breaker) SCMT○○○-FP (SCMT09T308-FP-MC6025)

M-Class Insert (With FP Breaker) SCMT○○○-FP SCMT09T308-FP-MC6025

Product Details:

Manufacturer part number: SCMT09T308-FP-MC6025

Brand: MITSUBISHI MATERIALS

Price: 13.06

Delivery time: 9 Days


Technical Data:

Corner R: 0.8

Corner R Re: 0.8 mm

Nominal Code: SCMT09T308-FP

Material, Details: MC6025


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCMT09T308-FP-MC6025

Part Number
SCMT09T308-FP-MC6025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Corner R Corner R Re
(mm)
Nominal Code Material, Details

13.06 €

10 9 Days 0.80.8SCMT09T308-FPMC6025

Loading...

  1. 1

Basic information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter work material Steel
Breaker Use Finish Rake angle Pozidriv Material type Coating
Breaker With Breaker

Tech Support