M-Class Insert (With FP Breaker) TCMT○○○-FP (TCMT090204-FP-MC6025)

M-Class Insert (With FP Breaker) TCMT○○○-FP TCMT090204-FP-MC6025

Product Details:

Manufacturer part number: TCMT090204-FP-MC6025

Brand: MITSUBISHI MATERIALS

Price: 10.19

Delivery time: 6 Days


Technical Data:

Corner R: 0.4

Corner R Re: 0.4 mm

Nominal Code: TCMT090204-FP

Material, Details: MC6025


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TCMT090204-FP-MC6025

Part Number
TCMT090204-FP-MC6025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Corner R Corner R Re
(mm)
Nominal Code Material, Details

10.19 €

10 6 Days 0.40.4TCMT090204-FPMC6025

Loading...

  1. 1

Basic information

Shape T (Triangle) Application Outer Diameter/Inner Diameter work material Steel
Breaker Use Finish Rake angle Pozidriv Material type Coating
Breaker With Breaker

Tech Support