M-Class Insert (With FP Breaker) VBMT○○○-FP (VBMT110302-FP-MC6025)

M-Class Insert (With FP Breaker) VBMT○○○-FP VBMT110302-FP-MC6025

Product Details:

Manufacturer part number: VBMT110302-FP-MC6025

Brand: MITSUBISHI MATERIALS

Price: 15.81

Delivery time: 9 Days


Technical Data:

Corner R: 0.2

Corner R Re: 0.2 mm

Nominal Code: VBMT110302-FP

Material, Details: MC6025


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VBMT110302-FP-MC6025

Part Number
VBMT110302-FP-MC6025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Corner R Corner R Re
(mm)
Nominal Code Material, Details

15.81 €

10 9 Days 0.20.2VBMT110302-FPMC6025

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter work material Steel
Breaker Use Finish Rake angle Pozidriv Material type Coating
Breaker With Breaker

Tech Support