M-Class Insert (With FP Breaker) VCMT○○○-FP (Part Numbers)

M-Class Insert (With FP Breaker) VCMT○○○-FP
Achieves reliable control even in the latter half of passes when continuous chips tend to be produced

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VCMT110302-FP-MC6025
VCMT110302-FP-UE6110
VCMT110304-FP-MC6025
VCMT110304-FP-UE6110
VCMT160404-FP-MC6025
VCMT160404-FP-UE6110
VCMT160408-FP-MC6025
VCMT160408-FP-UE6110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Corner R Corner R Re
(mm)
Nominal Code Material, Details

23.11 €

10 9 Days 0.20.2VCMT110302-FPMC6025

23.11 €

10 9 Days 0.20.2VCMT110302-FPUE6110

23.11 €

10 9 Days 0.40.4VCMT110304-FPMC6025

23.11 €

10 8 Days 0.40.4VCMT110304-FPUE6110

29.77 €

10 8 Days 0.40.4VCMT160404-FPMC6025

29.77 €

10 9 Days 0.40.4VCMT160404-FPUE6110

29.77 €

10 9 Days 0.80.8VCMT160408-FPMC6025

29.77 €

10 9 Days 0.80.8VCMT160408-FPUE6110

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter work material Steel
Breaker Use Finish Rake angle Pozidriv Material type Coating
Breaker With Breaker

Tech Support