Manufacturer part number: NSSW-YM-26-1.4-20
Brand: NITTETSUSUMIKIN
Price: 212.44 €
Delivery time: 7 Days
Wire Diameter: 1.4 mm
Current range, lower: 150~470 A
Horizontal fillet: 150〜400
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NSSW-YM-26-1.4-20
Product Type | Welding wire | Shield Gas | CO2 | Tensile Strength(Mpa) | 560/510 |
---|---|---|---|---|---|
Stretch(%) | 28/31 | Yield Stress(Mpa) | 460/400 | Absorbed energy((0℃)J) | 130/180 |
Amount Of Content | 1 Box (20 kg) | Mass(g) | 20000 | Features | Enables stable arcs even with large currents; minimal spatter and excellent arc welding workability to enable quick welding speed and high performance welding with deep penetration. |
Application | Butt-jointing or fillet welding of various structures that use 490 MPa class high tensile steel and mild steel such as steel frames, bridges, industrial machines, cars, air conditioners, machine tools, lightweight steel, ship building, etc. | Main Points for Welding Construction | Can be applied to downward position, lateral position and horizontal fillet position welding. By applying our labor-saving equipment automatic welding method NAVI-21, downward position automatic welding and vertical automatic welding are possible. When welding position is vertical, a 1.2 mm wire is used for short circuit arc welding from 120 to 240 A. | Example of Deposited Metal Chemical Composition C(%) | 0.07 |
Si(%) | 0.52 | Mn(%) | 1.11 | P(%) | 0.017 |
S(%) | 0.011 | Ti(%) | 0.04 | Heat treatment after welding. | Leave Welded /625°C X 3 hr |
JIS Standard | Z 3312 YGW11 | AWS Standard | A5.18 ER70S-G Applicable | Specifications | For mild steel and 490 MPa high class tensile steel, for CO2 |
Configure