Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NSSW-NS-03HI-3.2-5
Part Number
|
---|
NSSW-NS-03HI-3.2-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
56.34 € | 1 | Available | 9 Days | 3.2 | 350 | 100~150 | 80~130/80~130 | 1 Box (5 kg) | 5000 |
Loading...
Product Type | Welding rod | Tensile Strength(Mpa) | 490 | Stretch(%) | 28 |
---|---|---|---|---|---|
Yield Stress(Mpa) | 435 | Absorbed energy((0℃)J) | 100 | Features | Reduce the amount of welding fumes generated, and with a lime titanium welding rod, which resists absorbing moisture, a stable sharp arc can be welded comfortably. In addition, excellent re-arc performance, bead elongation, and slag peeling as well as minimal scattering of spatter increase welding efficiency. |
Application | For welding medium plate of mild steel (SS400, SM400, etc.) for use in vehicles, building, and other general structures. | Main Points for Welding Construction | If the coating agent absorbs too much moisture, more fumes will be generated and the arc and slug will become unstable, resulting in increased spattering. In addition, the chances of undercutting and blow holes will also increase. Therefore, be sure to dry the material for about 60 minutes at 70°C-120°C. Welding with an excessive current or large weaving will reduce X-ray performance, always use an appropriate current. When using weaving, make sure to stay within 2.5 times the rod diameter. | Example of Deposited Metal Chemical Composition C(%) | 0.07 |
Si(%) | 0.17 | Mn(%) | 0.39 | P(%) | 0.015 |
S(%) | 0.009 | JIS Standard | Z 3211 E4303U | AWS Standard | A5.1 E6013 Applicable |
Pole end color | Blue | Specifications | Lime-titania for general building welding |
Configure
Basic Attributes
Pole diameter(mm)
Pole length(mm)
Current range, vertical position, elevating, upper
Amount Of Content
Mass(g)
Type
Current range, lower(A)
Filter by standard shipping days
Optional Attributes