Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NSSW-L-55-3.2-20
Part Number
|
---|
NSSW-L-55-3.2-20 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | |
---|---|---|---|---|---|---|---|---|---|
177.46 € | 4 Pieces Per Package | 1 pack | Available | 9 Days | 3.2 | 400 | 70~140 | 60~130/60~130 |
Loading...
Product Type | Welding rod | Tensile Strength(Mpa) | 550 | Stretch(%) | 30 |
---|---|---|---|---|---|
Yield Stress(Mpa) | 480 | Absorbed energy((0℃)J) | 160(-30℃)J | Amount Of Content | 1 Box (5 kg x 4 Cases) |
Mass(g) | 5000 | Features | A low hydrogen system all position welding rod for 490 MPa grade high tensile strength steel. Excellent crack resistance for welded metal, good mechanical properties and X-ray performance. In particular, the upright, upward posture is also very easy to use. A representative brand for traditional low hydrogen type welding rods. | Application | Welding of 490 MPa class high tensile steel (SM490, SM490Y, SM520, etc.) used in important structures for shipbuilding, construction, bridge building, and pressure vessels, etc. |
Main Points for Welding Construction | Dry the welding rod for about 60 minutes at 300 to 350°C before use. To prevent the formation of blow holes or pits, use a backstepping rod during arc generation. Also, keep the arc length as short as possible during welding. Water droplets, rust, oils and fats inside the groove may cause cracks or blow holes, so thoroughly remove them. | Example of Deposited Metal Chemical Composition C(%) | 0.07 | Si(%) | 0.62 |
Mn(%) | 1.18 | P(%) | 0.011 | S(%) | 0.008 |
JIS Standard | Z 3211 E4916U | AWS Standard | A5.1 E7016 Applicable | Pole end color | Light Green |
Rod Side Color | Yellow | Specifications | Low hydrogen system for all positions, 490 MPa grade high tensile strength steel. |
Configure
Basic Attributes
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Type
Current range, vertical position, elevating, upper
Filter by standard shipping days
Optional Attributes