Protek Welding Curtain AC35 (Panel)

Protek Welding Curtain AC35 (Panel)
  • Volume Discount
[Features]
· Protects the eyes by blocking powerful ultraviolet rays and other harmful rays generated during welding
· A suitable level of transparency to enable observation of work from the exterior
· Comes in three different colors (yellow, green, dark green) to enable work positions and conditions to be identified using different colors.
(Yellow is suitable for distant work or for careful observation of working conditions. Green is suitable for close work. Dark green is suitable when large volume of arc light is emitted.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC35-PH-D
AC35-PH-G
AC35-PH-Y
AC35-PS-D
AC35-PS-G
AC35-PS-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Type Features

356.84 €

1 Available 8 Days Dark green910PHProtects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 11 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

356.84 €

1 Available 8 Days Green910PHProtects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 8 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

356.84 €

1 Available 8 Days Yellow910PHProtects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 9 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

411.88 €

1 Available 8 Days Dark green1830PSProtects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 13 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

411.88 €

1 Available 8 Days Green1830PSProtects the eyes by blocking intense UV-rays and other harmful rays produced while welding. It has moderate clarity, and the work status is visible from the outside. There are 12 types in yellow, green, and dark green colors , which are suitable for different work locations and working conditions. (Yellow is suitable when needing to closely confirm the work conditions, or when distant from the operation, while green is suitable when the task is being performed at close proximity, and the dark green color is suitable when a large quantity of arc light is produced.)

411.88 €

1 Available 8 Days Yellow1830PSBlocks strong ultraviolet and other rays generated during welding to protect the eyes. With suitable transparency, the state of the work can be viewed from outside,. With 10 types of yellow, green, dark green, for different uses due to work location and conditions. (Yellow if you will be separated from the work or you wish to check it often, green if the work is close,, and dark green if much ark light is emitted.)

Loading...

  1. 1

Basic information

Product Type Welding light shielding barrier Foot shape Fixed Type Height(mm) 1820
Original Fabric Dimensions 0.35 mm (thickness) X 1,370 mm (width) X 40 ml (length) Standard Assembly Type Panel (Comes with Screen and S Can)

Tech Support