Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST10-CM08-45B-35
Part Number
|
---|
ST10-CM08-45B-35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Details Type | φd | D1 (mm) | D2 (mm) | L (mm) | L1 (mm) | Tip type or model | φCmin1 | φCmin2 | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Offset F | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.92 € | 1 | 5 Days | Long Type | 9.2 | 10 | 6.3 | 97 | 35 | CM04… | 6.4 | 6.6 | 8.4 | 1.0 | 3.7 | 1.45 |
Loading...
Application | Hole Chamfer | Tip angle (θ) | 45° | Peripheral Blade Y/N | N/A |
---|
Configure
Basic Attributes
Type
Details Type
φd
D1(mm)
D2(mm)
L(mm)
L1(mm)
Tip type or model
φCmin1
φCmin2
Maximum Machining Diameter(mm)
Hmin1(mm)
Hmin2(mm)
Filter by standard shipping days
Optional Attributes