Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST16-CM16-45B-69
Part Number
|
---|
ST16-CM16-45B-69 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Details Type | φd | D1 (mm) | D2 (mm) | L (mm) | L1 (mm) | Tip type or model | φCmin1 | φCmin2 | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Offset F | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.25 € | 1 | 5 Days | Long Type | 17.6 | 16 | 13.5 | 142 | 69 | CM05… | 11.8 | 13.8 | 16.8 | 0.5 | 5.4 | 2.05 |
Loading...
Application | Hole Chamfer | Tip angle (θ) | 45° | Peripheral Blade Y/N | N/A |
---|
Configure
Basic Attributes
Type
Details Type
φd
D1(mm)
D2(mm)
L(mm)
L1(mm)
Tip type or model
φCmin1
φCmin2
Maximum Machining Diameter(mm)
Hmin1(mm)
Hmin2(mm)
Filter by standard shipping days
Optional Attributes