Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BBT40-MEGA13E-165
Part Number
|
---|
BBT40-MEGA13E-165 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | φd (mm) | φD1 (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φd (mm) | Mass (g) | Big Plus BT NO. | Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
425.75 € | 1 | 5 Days | BT40 | 3 to 12 | 165 | 3 to 12 | 57.5 | 165 | MEN13 | MEC13-□ | 50~60 | 137 | 12 | 42 | 2800 | BBT40 | Tapering the cylinder part of the body enhances attenuation of working vibration. Features Mega E Collet for excellent end milling with stable gripping performance. |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Maximum Allowable Rotational Speed(min-1) | 45000 |
---|
Configure
Basic Attributes
Type
Spindle types
Retainable blade diameter(mm)
Holder Length L(mm)
φd(mm)
φD1(mm)
L(mm)
Compatible Nut
Compatible Collet
Blade adjustment amount H(mm)
L1(mm)
Maximum Gripping Diameter(mm)
φd(mm)
Filter by standard shipping days
Optional Attributes