Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BBT40-MEGA8N-90/NL
Part Number
|
---|
BBT40-MEGA8N-90/NL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φd (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φd (mm) | Mass (g) | Big Plus BT NO. | Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.09 € | 1 | 23 Days | BT40 | 0.5 to 8 | - | 50000 | 0.5 to 8 | 90 | MGN8 | NBC 8-□ | 26 to 45 | 53 | 8 | 25 | 1100 | BBT40 | New baby chuck high-speed rotation series with proven results. In addition to high accuracy and general utility, it is also capable of high-speed machining. |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
Configure
Basic Attributes
Holder Length L(mm)
Type
Spindle types
Retainable blade diameter(mm)
Maximum Allowable Rotational Speed(min-1)
φd(mm)
L(mm)
Compatible Nut
Compatible Collet
Blade adjustment amount H(mm)
L1(mm)
Maximum Gripping Diameter(mm)
φd(mm)
Filter by standard shipping days
Optional Attributes