Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BBT50-MEGA20N-200
Part Number
|
---|
BBT50-MEGA20N-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φd (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φd (mm) | Mass (g) | Big Plus BT NO. | Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
556.83 € | 1 | 5 Days | BT50 | 2.5 ~20 | 200 | 20000 | 2.5 ~20 | 200 | MGN20 | NBC20-□ | 51~68 | 152 | 20 | 46 | 5300 | BBT50 | Two-plane restricted system composed by tapered face and end face now standardized into this wide series of chucks, suitable also as a basic holders. |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
Configure
Basic Attributes
Type
Spindle types
Retainable blade diameter(mm)
Holder Length L(mm)
Maximum Allowable Rotational Speed(min-1)
φd(mm)
L(mm)
Compatible Nut
Compatible Collet
Blade adjustment amount H(mm)
L1(mm)
Maximum Gripping Diameter(mm)
φd(mm)
Filter by standard shipping days
Optional Attributes