Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WEL-MIG-A5356-WY-1.2-5
Product Type | Welding wire | Amount Of Content | 1 Roll (5 kg Roll) | Application | For Al-Mg Alloy |
---|---|---|---|---|---|
(JIS) Equivalent standard | A5356-WY | (AWS) Equivalent standard | ER5356 | Chemical components Si(%) | 0.25 or Less |
Chemical components Fe(%) | 0.40 or Less | Chemical components Cu(%) | 0.10 or Less | Chemical components Mn(%) | 0.05~0.20 |
Chemical components Mg(%) | 4.5–5.5 | Chemical components Cr(%) | 0.05~0.20 | Chemical components Zn(%) | 0.10 or Less |
Chemical components V, Zr(%) | ─ | Chemical components Ti(%) | 0.06~0.20 | Chemical components Be(%) | 0.0003 or Less |
Other (Each One)(%) | 0.05 or Less | Other (Total)(%) | 0.15 or Less | Chemical components AL(%) | Rem. |
Shield Gas | Ar | Mass(g) | 5000 |