MIG Wire For Stainless Steel, WEL MIG 316L (WEL-MIG-316L-1.2-12.5)

MIG Wire For Stainless Steel, WEL MIG 316L WEL-MIG-316L-1.2-12.5

Product Details:

Manufacturer part number: WEL-MIG-316L-1.2-12.5

Brand: NIPPON WELDING ROD

Price: 401.27

Delivery time: 8 Days


Technical Data:

Wire Diameter: 1.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WEL-MIG-316L-1.2-12.5

Part Number
WEL-MIG-316L-1.2-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)

401.27 €

1 8 Days 1.2

Loading...

  1. 1

Basic information

Product Type Welding wire Amount Of Content 1 Box (12.5 kg) Application Welding of SUS316L
(JIS) Equivalent standard YS316L (AWS) Equivalent standard ER316L Chemical components C(%) 0.025
Chemical components Si(%) 0.33 Chemical components Mn(%) 1.85 Chemical components Ni(%) 12.96
Chemical components Cr(%) 18.88 Chemical components Mo(%) 2.13 Other (Each One)(%)
Mechanical property (tensile strength)(Mpa) 568 Mechanical property (elongation)(%) 45 Shield Gas Ar+2%O2
Mass(g) 12500

Tech Support