Manufacturer part number: WEL-TIG-316-1.6-5
Brand: NIPPON WELDING ROD
Price: 151.14 €
Delivery time: 8 Days
Pole diameter: 1.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WEL-TIG-316-1.6-5
Product Type | Welding rod | Pole length(mm) | 1000 | Amount Of Content | 1 Box (5 kg) |
---|---|---|---|---|---|
Features | WEL TIG 316 is a bar for austenite stainless steel TIG welding, and as it includes molybdenum with a large quantity of nickel, and its corrosion resistance towards non-oxidized acid such as sulfuric acid, dilute sulfuric acid, etc., is excellent. | Application | SUS 316 | (JIS) Equivalent standard | YS316 |
(AWS) Equivalent standard | ER316 | Identification Color End Surface | White | Identification Color Side Surface | ─ |
Mechanical property (tensile strength)(Mpa) | 610 | Mechanical property (elongation)(%) | 48 * | Mechanical property (0.2% yield stress)(Mpa) | 432 |
Mass(g) | 5000 |