Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WEL-308-2.6-2.5
Part Number
|
---|
WEL-308-2.6-2.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
103.32 € | 1 | Available | 7 Days | 2.6 | 300 | 55~80 | 50–70 | 1 Case (2.5 kg) | 2500 |
Loading...
Product Type | Welding rod | Features | WEL 308 is an austenite stainless steel wielding bar, and is used in welding for chemical equipment, chemical containers, various types of plants, stainless steel construction, etc. It is a welding bar with good welding workability, superior performance, and low breaking sensitivity. | Application | SUS 304 |
---|---|---|---|---|---|
(JIS) Equivalent standard | Z 3221 ES308-16 | (AWS) Equivalent standard | A5.4 E308-16 | Identification Color End Surface | Yellow |
Identification Color Side Surface | ─ | Flux System | Lime/Titania Type | Welding Position | All Positions |
Mechanical property (tensile strength)(Mpa) | 570 | Mechanical property (elongation)(%) | 47 | Mechanical property (0.2% yield stress)(Mpa) | 411 |
Configure
Basic Attributes
Pole diameter(mm)
Pole length(mm)
Current range, vertical position, elevating, upper
Amount Of Content
Type
Current range, lower(A)
Filter by standard shipping days
Optional Attributes