Manufacturer part number: WEL-309-2-20
Brand: NIPPON WELDING ROD
Price: 631.20 €
Delivery time: 8 Days
Pole diameter: 2 mm
Pole length: 250 mm
Current range, lower: 35~60 A
Current range, vertical position, elevating, upper: 30~50
Amount Of Content: 1 Box (2.5 kg x 8 Boxes)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WEL-309-2-20
Part Number
|
---|
WEL-309-2-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|
631.20 € | 1 | Available | 8 Days | 2 | 250 | 35~60 | 30~50 | 1 Box (2.5 kg x 8 Boxes) |
Loading...
Product Type | Welding rod | Features | WEL 309 is an austenite stainless steel welding bar, and uses SUS309S, 13Cr Steel, 18Cr Steel. Also, because the alloy degree for the chrome and nickel is high, the weld metal acquires a stable austenite structures, even after dilution from carbon steel and low alloy steel base metal, making it is suitable for welding a wide variety of different metals, such as clad stainless steel under-plate welding and lining welding, and different welded structures constructed with stainless steel, etc. | Application | SUS 309S for dissimilar material joint |
---|---|---|---|---|---|
(JIS) Equivalent standard | Z 3221 ES309-16 | (AWS) Equivalent standard | A5.4 E309-16 | Identification Color End Surface | Black |
Identification Color Side Surface | ─ | Flux System | Lime/Titania Type | Welding Position | All Positions |
Mechanical property (tensile strength)(Mpa) | 567 | Mechanical property (elongation)(%) | 39 | Mechanical property (0.2% yield stress)(Mpa) | 464 |
Mass(g) | 20000 |
Configure
Basic Attributes
Type
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Amount Of Content
Filter by standard shipping days
Optional Attributes