Coating Arc Welding Rod For Stainless Steel, WEL 316L

Coating Arc Welding Rod For Stainless Steel, WEL 316L
  • Volume Discount
WEL 316L is a low carbon austenitic stainless steel welding rod, and as the carbon containing amount is low, the deposited metal does not cause intergranular corrosion when used as welded. Therefore, it is suitable for places where severe corrosion resistance is required such as chemical corrosion environments including flue gas desulfurization equipment, fertilizer plants, food chemical equipment as well as marine atmosphere.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WEL-316L-2-20
WEL-316L-2.6-20
WEL-316L-3.2-20
WEL-316L-4-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content

694.68 €

1 Available 8 Days 225035~6030~501 Box (2.5 kg x 8 Boxes)

575.42 €

1 8 Days 2.630055~8050–701 Box (2.5 kg x 8 Boxes)

548.49 €

1 8 Days 3.235070~12065~1051 Box (5 kg x 4 Boxes)

536.95 €

1 8 Days 4350100~15085~1351 Box (5 kg x 4 Boxes)

Loading...

  1. 1

Basic information

Product Type Welding rod Features WEL 316L is a low-carbon austenite stainless steel welding bar, and as its carbon quantity is low, the welding metal can be used as is, already welded without grain boundary corrosion occurring. Therefore, it is appropriate for chemically corrosive environments such as with smoke desulfurization equipment, fertilizer plants, or food chemistry equipment, or in locations that require an high degree of corrosion-resistance, such as ocean environments. Application SUS 316L
(JIS) Equivalent standard ES316L-16 (AWS) Equivalent standard E316L-16 Identification Color End Surface Green
Identification Color Side Surface Flux System Lime/Titania Type Welding Position All Positions
Mechanical property (tensile strength)(Mpa) 545 Mechanical property (elongation)(%) 39 Mechanical property (0.2% yield stress)(Mpa) 427
Mass(g) 20000

Tech Support