Welding Wire For Stainless Steel, WEL FCW 308LT

Welding Wire For Stainless Steel, WEL FCW 308LT
WEL FCW 308LT is a wire containing flux for austenitic stainless steel that includes low carbon content. As the carbon contained amount is low, the deposited metal does not cause intergranular corrosion when used as welded. Therefore, corrosion resistance is necessary and suitable for welding such places where hardening heat treatment cannot be done after welding.
Uused for welding of different type metals, or 13Cr steel, 18Cr steel, SUS309S, etc., but especially it has the carbon amount of 0.04% or less, it is suitable for underlay welding of low carbon stainless crud steel or lining welding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WEL-FCW-308LT-0.9-12.5
WEL-FCW-308LT-1.2-12.5
WEL-FCW-308LT-1.6-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Arc Voltage Down Facing
(V)
Arc Voltage Vertical Up Facing
(V)

524.37 €

1 8 Days 0.9120~13060~8026~29/24~2721~24/20~23

356.79 €

1 8 Days 1.2180–200110~14030~32/28~3022~24/21~23

339.96 €

1 8 Days 1.6220–240-30~32/28~30-

Loading...

  1. 1

Basic information

Product Type Welding wire Amount Of Content 1 Box (12.5 kg) Features WEL FCW 308LT is a low carbon, austenitic stainless steel wire with flux. Low carbon allows excellent grain boundary corrosion resistance even as-welded, ideal where solution heat treatment is not possible.
Application SUS 304、SUS 304L Shield Gas Flow Rate(l/min) 20 Extension(mm) 15~25
(JIS) Equivalent standard TS308L-FB0 (AWS) Equivalent standard E308LT0-1/4 Chemical components C(%) 0.025
Chemical components Si(%) 0.63 Chemical components Mn(%) 1.25 Chemical components P(%) 0.022
Chemical components S(%) 0.008 Chemical components Ni(%) 9.68 Chemical components Cr(%) 19.70
Chemical components Mo(%) 0.06 Other (Each One)(%) 0.03(Cu) Mechanical property (tensile strength)(Mpa) 561
Mechanical property (elongation)(%) 41.8 Mechanical property (0.2% yield stress)(Mpa) 384 Shield Gas 100%CO2/80%Ar+20%CO2
Mass(g) 12500

Tech Support