Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WEL-FCW-316LT-0.9-12.5 |
WEL-FCW-316LT-1.2-12.5 |
WEL-FCW-316LT-1.6-12.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wire Diameter (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Arc Voltage Down Facing (V) | Arc Voltage Vertical Up Facing (V) | |
---|---|---|---|---|---|---|---|---|---|
615.56 € | 1 | 8 Days | 0.9 | 120~130 | 60~80 | 26~29/24~27 | 21~24/20~23 | ||
430.00 € | 1 | 8 Days | 1.2 | 180–200 | 110~140 | 30~32/28~30 | 22~24/21~23 | ||
420.51 € | 1 | 8 Days | 1.6 | 220–240 | - | 30~32/28~30 | - |
Loading...
Product Type | Welding wire | Amount Of Content | 1 Box (12.5 kg) | Features | WEL FCW 316LT is a flux-including wire for austenite stainless steel possessing low-carbon Mo, and as the quantity of carbon is low, the welding metal can be used as is, already welded, without grain boundary corrosion occurring. Therefore, it is appropriate for chemically corrosive environments such as with smoke desulfurization equipment, fertilizer plants, or food chemistry equipment, or in locations that require an high degree of corrosion-resistance, such as ocean environments. |
---|---|---|---|---|---|
Application | SUS 316、SUS 316L | Shield Gas Flow Rate(l/min) | 20 | Extension(mm) | 15~25 |
(JIS) Equivalent standard | TS316L-FB0 | (AWS) Equivalent standard | E316LT0-1/4 | Chemical components C(%) | 0.023 |
Chemical components Si(%) | 0.68 | Chemical components Cu(%) | 0.03 | Chemical components Mn(%) | 1.04 |
Chemical components P(%) | 0.019 | Chemical components S(%) | 0.008 | Chemical components Ni(%) | 12.02 |
Chemical components Cr(%) | 18.60 | Chemical components Mo(%) | 2.61 | Mechanical property (tensile strength)(Mpa) | 538 |
Mechanical property (elongation)(%) | 40.2 | Mechanical property (0.2% yield stress)(Mpa) | 420 | Shield Gas | 100%CO2/80%Ar+20%CO2 |
Mass(g) | 12500 |
Configure
Basic Attributes
Wire Diameter(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Arc Voltage Down Facing(V)
Arc Voltage Vertical Up Facing(V)
Type
Filter by standard shipping days
Optional Attributes