Coated Arc Welding Rod for Soft Steel LC-3

Coated Arc Welding Rod for Soft Steel LC-3
  • Volume Discount
LC-3 is designed to improve re-arc welding and work efficiency by adding iron powder to a lime titania-based coating agent

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LC-3-2.6-20
LC-3-3.2-20
LC-3-4-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper

199.89 €

1 Available 8 Days 2.635060–10050~90

188.07 €

1 Available 9 Days 3.2350100–14080~130

181.51 €

1 Available 8 Days 4450140~190110~170

Loading...

  1. 1

Basic information

Product Type Welding rod Amount Of Content 1 Box (20 kg) One example of chemical components C(%) 0.08
Si(%) 0.14 Mn(%) 0.4 P(%) 0.015
S(%) 0.013 Yield Point(N/mm2) 425 Tensile Strength(N/mm2) 466
Stretch(%) 32.0 Shock Value 114J JIS Standard Z3211D4303
Application For vehicle, bridge, light gauge steel, and other general welding. Covering Lime Titania Type Pole end color Orange

Tech Support