TIG Soldering Rod for Soft Steel NTG-50R (NTG-50R-2-5)

TIG Soldering Rod for Soft Steel NTG-50R NTG-50R-2-5
  • Volume Discount

Product Details:

Manufacturer part number: NTG-50R-2-5

Brand: NIKKO YOZAI MFG

Price: 82.78

Delivery time: 8 Days


Technical Data:

Pole diameter: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NTG-50R-2-5

Part Number
NTG-50R-2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)

82.78 €

1 8 Days 2

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 Amount Of Content 1 Case (5 kg)
One example of chemical components C(%) 0.07 Si(%) 0.83 Mn(%) 1.48
P(%) 0.011 S(%) 0.015 Yield Point(N/mm2) 470
Tensile Strength(N/mm2) 530 Stretch(%) 37 Shock Value 0℃280J/-30℃180J
Small Package Mass(kg) 5 JIS Standard Z3316 W49A0U12 AWS Standard A5.18ER70S-G
Application Mild steel / 490 N / mm2 is ideal for welding high class tensile steel and low-temperature aluminum killed steel, and perfect for penetration welding or thin plate welding of various pipes.

Tech Support