Coated Arc Welding Rod for Soft Steel HIT-5 (Part Numbers)

Coated Arc Welding Rod for Soft Steel HIT-5
  • Volume Discount
HIT-5 is a low-current welding electrode designed to allow anybody to weld with ease and which can be purchased in the required quantities without waste.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HIT-5-1.6-0.5
HIT-5-2-0.5
HIT-5-2.6-1
HIT-5-3.2-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Amount Of Content Individual Packaging Mass
(g)

31.03 €

1 Available 9 Days 1.61 Box (500 g)500

29.37 €

1 Available 11 Days 21 Box (500 g)500

26.39 €

1 Available 7 Days 2.61 Box (1 kg)1000

158.09 €

1 Available 8 Days 3.21 Box (1 kg)1000

Loading...

  1. 1

Basic information

Product Type Welding rod Application For thin plate, general hardware, construction sites and general structural work, piping work, electric work, bicycles and automobile body repairs, fences, iron railings, clothes drying-stands, machinery repairs, and farming equipment repairs. Pole end color Red

Tech Support