Manufacturer part number: NFG-H800-1.6-20
Brand: NIKKO YOZAI MFG
Price: 454.25 €
Delivery time: 8 Days
Wire Diameter: 1.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NFG-H800-1.6-20
Product Type | Welding wire | Amount Of Content | 1 winding (20 kg) | One example of chemical components C(%) | 0.86 |
---|---|---|---|---|---|
Si(%) | 0.70 | Mn(%) | 1.76 | Cr(%) | 4.56 |
W(%) | 2.02 | Special element(%) | 0.40 | JIS Standard | Z3326YF3B-C-800 |
Application | To be used on hard facing products exposed to sediment and erosion wear, such as pump casing, impellers, buckets, and exhausters. | Preheating and Interpass(°C) | 200~300 | Vickers(Hv) | 800~850 |
Rockwell(HRC) | 64~66 | Shore(Hs) | 88~92 |