Manufacturer part number: NFG-H700-1.6-20
Brand: NIKKO YOZAI MFG
Price: 410.01 €
Delivery time: 8 Days
Wire Diameter: 1.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NFG-H700-1.6-20
Product Type | Welding wire | Amount Of Content | 1 winding (20 kg) | One example of chemical components C(%) | 0.46 |
---|---|---|---|---|---|
Si(%) | 2.51 | Mn(%) | 0.61 | Cr(%) | 7.54 |
Special element(%) | 0.58 | JIS Standard | Z3326YF3B-C-700 | Application | Ideal for hard faced parts that are subject to harsh sediment abrasion, such as the pump casing or pump impeller of civil engineering and construction machinery. |
Preheating and Interpass(°C) | 200~300 | Vickers(Hv) | 680~730 | Rockwell(HRC) | 59~61 |
Shore(Hs) | 80~84 |