Shielded Metal Arc Welding Rod for Stainless Steel HIT-308 (HIT-308-2.6-1)

Shielded Metal Arc Welding Rod for Stainless Steel HIT-308 HIT-308-2.6-1
  • Volume Discount

Product Details:

Manufacturer part number: HIT-308-2.6-1

Brand: NIKKO YOZAI MFG

Price: 56.26

Delivery time: 7 Days


Technical Data:

Pole diameter: 2.6 mm

Pole length: 300 mm

Current range, lower: 50~80 A

Current range, vertical position, elevating, upper: 45 to 75


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HIT-308-2.6-1

Part Number
HIT-308-2.6-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper

56.26 €

1 Available 7 Days 2.630050~8045 to 75

Loading...

  1. 1

Basic information

Product Type Welding rod Amount Of Content 1 Case (1 kg) JIS Standard Z3221D308-16
AWS Standard A5.4E308-16 Application SUS304(18Cr-8Ni)、SUS301(17Cr-7Ni-0.1C)、SUS302(18Cr-8Ni-0.1C) Pole end color Yellow

Tech Support