Manufacturer part number: NS-316LR-2-5
Brand: NIKKO YOZAI MFG
Price: 131.91 €
Delivery time: 8 Days
Pole diameter: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NS-316LR-2-5
Product Type | Welding rod | Pole length(mm) | 1000 | Amount Of Content | 1 Case (5 kg) |
---|---|---|---|---|---|
One example of chemical components C(%) | 0.010 | Si(%) | 0.40 | Mn(%) | 1.54 |
P(%) | 0.024 | S(%) | 0.001 | Ni(%) | 12.10 |
Cr(%) | 18.59 | Mo(%) | 2.12 | Tensile Strength(N/mm2) | 564 |
Stretch(%) | 41.9 | 0.2% Resistance(N/mm2) | 390 | Small Package Mass(kg) | 5 |
JIS Standard | Z3321Y316L | AWS Standard | A5.9ER316L | Application | For low-carbon 18 Cr - 12 Ni - 2.5 Mo stainless steel |