Manufacturer part number: TG-S308-1.2-5
Brand: KOBE STEEL
Price: 112.49 €
Delivery time: 7 Days
Pole diameter: 1.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TG-S308-1.2-5
Product Type | Welding rod | JIS Standard | Z3321 YS308 | AWS Standard | A5.9 ER308 |
---|---|---|---|---|---|
Amount Of Content | 1 Case (5 kg) | Mass(g) | 5000 | Application and Usage Characteristic | Steel with 18% Cr - 8% Ni of SUS304, etc. |
Chemical Composition of Deposited Metal C(%) | 0.05 | Chemical Composition of Deposited Metal Si(%) | 0.38 | Chemical Composition of Deposited Metal Mn(%) | 1.5 |
Chemical Composition of Deposited Metal Cr(%) | 19.9 | Chemical Composition of Deposited Metal P(%) | 0.02 | Chemical Composition of Deposited Metal S(%) | <0.01 |
Ni(%) | 9.5 | Chemical Composition of Deposited Metal, Other | - | Identification Color, Rod End Color | Yellow |
Identification Color, Secondary Color | - | Example of Weld Metal Mechanical Properties 0.2% Proof Stress MPa | 410 | Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 580 |
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 40 | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 150 |