Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DW-308-0.9-5 |
DW-308-1.2-12.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wire Diameter (mm) | Amount Of Content | Mass (g) | |
---|---|---|---|---|---|---|---|
202.89 € | 1 | 5 Days | 0.9 | 1 Box (5 kg) | 5000 | ||
334.55 € | 1 | 7 Days | 1.2 | 1 Box (12.5 kg) | 12500 |
Loading...
Product Type | Welding wire | JIS Standard | Z3323 TS308-FB0 | AWS Standard | A5.22 E308T0-1,E308T0-4 |
---|---|---|---|---|---|
Application and Usage Characteristic | 18% Cr-8% Ni steel (SUS 304 etc.) welding. It contains an appropriate amount of ferrite in the structure, has low susceptibility to cracking, and has excellent weldability. It is possible to obtain a weld metal with excellent corrosion resistance and mechanical properties. It is suitable for downward and horizontal fillets and other welding. | Chemical Composition of Deposited Metal C(%) | 0.05 | Chemical Composition of Deposited Metal Si(%) | 0.6 |
Chemical Composition of Deposited Metal Mn(%) | 1.5 | Chemical Composition of Deposited Metal P(%) | 0.02 | Chemical Composition of Deposited Metal S(%) | <0.01 |
Ni(%) | 9.7 | Cr(%) | 19.7 | Example of Weld Metal Mechanical Properties 0.2% Proof Stress MPa | 390 |
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 570 | Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 41 | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 39 |
Shield Gas | CO2/Ar-CO2 | Authorized by the Classification Society of Japan | NK,ABS |