Shielded Metal Rod for Stainless Steel NC-39 (NC-39-3.2-20)

Shielded Metal Rod for Stainless Steel NC-39 NC-39-3.2-20

Product Details:

Manufacturer part number: NC-39-3.2-20

Brand: KOBE STEEL

Price: 456.12

Delivery time: 8 Days


Technical Data:

Pole diameter: 3.2 mm

Amount Of Content: 1 Box (5 kg x 4 Cases)

Mass: 20000 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NC-39-3.2-20

Part Number
NC-39-3.2-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Amount Of Content Mass
(g)

456.12 €

1 8 Days 3.21 Box (5 kg x 4 Cases)20000

Loading...

  1. 1

Basic information

Product Type Welding rod JIS Standard Z3221 ES309-16 AWS Standard A5.4 E309-16
Application and Usage Characteristic Welding of 22% Cr-12% Ni steel (SUS309S, etc.). Dissimilar material welding with stainless steel and carbon steel or low-alloy steel. Underlaying when overlaying 308-type metal. The composition contains a relatively large amount of ferrite. Possess low crack sensitivity and outstanding resistance to heat and corrosion. Appropriate for welding of carbon steel or other materials which have dilution of base material. Chemical Composition of Deposited Metal C(%) 0.07 Chemical Composition of Deposited Metal Si(%) 0.40
Chemical Composition of Deposited Metal Mn(%) 1.0 Chemical Composition of Deposited Metal Cr(%) 23.9 Chemical Composition of Deposited Metal P(%) 0.03
Chemical Composition of Deposited Metal S(%) <0.01 Ni(%) 13.4 Identification Color, Rod End Color Black
Identification Color, Secondary Color White Mechanical Properties of Weld Metal Proof Stress MPa 466 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 590
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 40 Authorized by the Classification Society of Japan NK,ABS,LR,DNV,BV,CCS,GL

Tech Support