Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MG-60-1.2-20 |
MG-60-1.6-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wire Diameter (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | |
---|---|---|---|---|---|---|---|
239.74 € | 1 | 8 Days | 1.2 | 100~350 | 100~180 | ||
239.93 € | 1 | 15 Days | 1.6 | 200~550 | - |
Loading...
Product Type | Welding wire | JIS Standard | Z3312 G 59J A 1 U C 3M1T (Previously YGW21) | AWS Standard | A5.28 ER80S-G Applicable |
---|---|---|---|---|---|
Compatible Material Type | Typical MG Wire for 590 MPa Class Steel | Amount Of Content | 1 Box (20 kg) | Mass(g) | 20000 |
Application and Usage Characteristic | Fillet welding and but welding of steel frames, bridges, construction machinery, general machinery, pressure vessel, etc. Arc is secured with wide current area and workability is good. Suitable for downward, horizontal and lateral welding in high current area. Excellent crack resistance and impact properties. | Main Points of Work | Pear-shaped bead cracks may occur in welded parts on the first layer of a single bevel groove. Be sure to use a low current for welding the first layer on thick plates with narrow openings. To prevent low temperature cracking, be sure to preheat to 50°C-100°C depending on plate thickness and constraints. See Pages 142 and 143. | Chemical Composition of Deposited Metal C(%) | 0.08 |
Chemical Composition of Deposited Metal Si(%) | 0.51 | Chemical Composition of Deposited Metal Mn(%) | 1.39 | Chemical Composition of Deposited Metal Mo(%) | 0.29 |
Chemical Composition of Deposited Metal P(%) | 0.012 | Chemical Composition of Deposited Metal S(%) | 0.009 | Mechanical Properties of Weld Metal Proof Stress MPa | 590 |
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 670 | Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 26 | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 120(-5℃) |
Heat Treatment | Leave Welded | Authorized by the Classification Society of Japan | NK,DNV |